IESNA:LM-63-2002
[TEST]P1200117
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-722-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12262
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1402.2 1380.7 1395 1423 1454.2 1485.4 1514.7 1537.5 1558.3 1587.5
1631.1 1701.3 1800.2 1917.3 2098.7 2399.2 2738 3139.9 3633.6 4132.4
4662.4 5076.1 5334.9 5522.9 5594.4 5621.7 5718 5908.5 5904 5373.9
4031.6 1724.1 451.3 186.7 69.6 19.5 0
1402.2 1388.5 1402.8 1430.8 1462 1493.2 1521.2 1544 1564.8 1592.7
1635 1704.6 1802.1 1916.6 2091.6 2377.1 2710 3100.3 3580.9 4145.4
4671.5 5077.4 5331.7 5513.1 5588.5 5632.8 5738.1 5928.7 5898.1 5327.1
3906.7 1598.6 450.7 182.1 68.9 18.9 0
1402.2 1386.6 1398.9 1424.9 1454.9 1483.5 1508.8 1525.7 1541.4 1564.1
1599.9 1658.4 1743.6 1847 2001.8 2252.8 2573.5 2953.3 3372.8 3849.5
4323.6 4754.1 5055.9 5264 5405.1 5543.7 5719.9 5936.5 6036 5652.9
4482.3 2276.9 688.1 253 122.9 26.7 0
1402.2 1384 1395.7 1419.1 1444.4 1469.2 1491.9 1503.6 1511.4 1523.1
1545.3 1584.3 1645.4 1719.6 1823.6 1994 2227.5 2502.6 2812.8 3167.9
3561.4 3973 4362.6 4697.5 4987 5267.3 5634.1 6073.1 6422.3 6418.4
5784.3 4282 1941.3 755.1 260.8 90.4 0
1402.2 1384 1393.1 1413.9 1436 1458.1 1480.2 1492.6 1498.4 1504.3
1523.8 1551.8 1599.2 1653.2 1714.3 1805.4 1942 2115 2332.8 2594.3
2890.8 3199.8 3554.9 3933.4 4331.4 4757.4 5238.6 5826.6 6562.8 7175.4
7277.5 6513.4 4429.6 2164.4 763.5 186 0
1402.2 1384.6 1392.4 1411.3 1432.7 1456.2 1477 1491.3 1498.4 1505.6
1527.7 1558.3 1602.5 1650 1694.2 1754 1859.4 1995.3 2173.5 2393.3
2641.8 2914.9 3201.7 3540.6 3915.2 4330.1 4815.9 5421.4 6259.7 7135.1
7632 7134.4 5268.6 2956.5 1219.4 282.3 0
1402.2 1384 1390.5 1408.7 1430.1 1452.9 1473.7 1489.3 1499.1 1510.8
1532.2 1564.8 1603.8 1638.9 1668.2 1715.6 1797.6 1902.3 2049.3 2233.3
2440.2 2663.2 2910.4 3190 3512.6 3867 4337.3 4923.9 5714.7 6680.5
7294.4 6731.2 4622.1 2412.8 882.5 150.9 0
1402.2 1388.5 1389.8 1404.8 1426.2 1451.6 1475.7 1495.8 1512.7 1524.4
1538.8 1560.2 1584.9 1601.8 1620.7 1651.3 1694.8 1750.1 1834 1960.2
2101.3 2262.6 2446 2654.1 2886.9 3165.3 3496.3 3908.7 4415.9 5070.2
5476 4777.5 3085.3 1376.2 351.8 57.9 0
1402.2 1393.1 1392.4 1402.8 1423.6 1451 1478.9 1504.9 1525.7 1540.7
1554.4 1567.4 1571.3 1570 1576.5 1590.8 1614.2 1648.7 1701.3 1778.1
1884.7 2008.3 2159.2 2337.4 2539.7 2767.3 3015.7 3306.4 3653.1 3952.2
3881.3 3098.3 1770.3 639.3 159.3 44.9 0
1402.2 1397.6 1398.3 1406.1 1425.6 1450.3 1482.8 1514.7 1540.1 1560.2
1577.1 1586.9 1586.9 1583.6 1580.4 1579.1 1584.9 1603.8 1640.2 1698.7
1782 1892.5 2022.6 2177.4 2360.2 2567 2788.7 3019 3210.2 3233.6
2857 1889.3 675.1 182.8 89.1 35.1 0
1402.2 1404.8 1408 1419.7 1440.5 1465.3 1499.7 1535.5 1568.7 1599.9
1630.5 1655.2 1672.7 1688.3 1702 1718.3 1742.3 1774.8 1823.6 1902.3
2020 2176.8 2373.8 2633.3 2966.9 3318.8 3686.2 3962.6 3997.8 3469
2414.1 1185.6 327.1 108.6 48.8 14.3 0
1402.2 1406.7 1412.6 1425.6 1448.4 1477 1514 1554.4 1593.4 1633.7
1677.9 1720.9 1763.8 1807.4 1856.8 1921.2 2001.2 2105.2 2240.5 2413.5
2629.4 2875.2 3148.4 3474.9 3831.9 4153.2 4344.4 4310.6 3928.2 3061.9
1865.9 887.1 299.8 104.7 41 8.5 0
1402.2 1410 1419.7 1437.3 1464 1496.5 1539.4 1588.2 1635 1689.6
1752.1 1824.3 1906.9 2003.1 2121.5 2271.7 2452.5 2654.8 2864.8 3077.5
3284.3 3474.2 3649.8 3839.1 4034.8 4163.6 4144.1 3915.8 3414.4 2510.4
1476.3 639.3 237.4 96.3 39 9.1 0
1402.2 1415.8 1434.7 1462.7 1499.7 1543.3 1599.2 1663.6 1743 1842.5
1972.5 2128.6 2301 2499.3 2687.3 2853.1 2979.9 3069 3124.3 3160.7
3193.3 3206.9 3171.8 3100.3 2974.7 2727.6 2315.3 1749.5 1140.7 653
352.5 201 126.8 80.6 44.9 11.1 0
1402.2 1420.4 1449.7 1488 1535.5 1592.7 1665.6 1763.8 1888.6 2046
2219.7 2385.5 2530.6 2635.3 2692.5 2706.8 2684 2625.5 2526 2375.8
2176.8 1929.6 1625.9 1287.1 978.1 749.2 589.9 469.6 374.6 303.1
238.7 186 141.8 94.3 51.4 11.7 0
1402.2 1426.2 1467.2 1516 1572.6 1644.1 1741 1871.7 2032.4 2200.2
2344.5 2448.6 2496.1 2487.6 2431 2332.2 2185.9 1982.3 1752.1 1517.3
1317.6 1162.2 1031.5 897.5 759 637.4 537.2 454.6 381.1 316.7
260.1 209.4 160 103.4 61.8 18.9 0
1402.2 1432.7 1483.5 1542.7 1613.5 1700.7 1819.7 1975.1 2142.3 2276.3
2353.7 2368.6 2331.5 2252.8 2137.1 1967.3 1761.2 1548.5 1368.4 1241.5
1162.2 1095.9 1010.7 911.2 786.9 690.7 611.3 530.7 459.8 398.7
340.8 278.4 217.2 155.4 95.6 33.2 0
1402.2 1441.8 1502.3 1570 1648.7 1746.2 1877.6 2042.8 2196.9 2284.1
2293.8 2239.8 2154.6 2048.6 1908.8 1735.2 1545.3 1378.8 1280.6 1218.1
1131 1045.1 933.9 836.4 811 756.4 682.2 608.7 539.1 470.2
401.9 339.5 271.9 205.5 135.3 48.8 0
1402.2 1447.7 1516 1593.4 1682.5 1787.8 1923.8 2076.6 2206 2245
2198.9 2105.2 2004.4 1891.2 1756 1596 1434 1329.3 1292.3 1220.7
1121.9 987.9 865 844.2 810.3 755.7 687.4 615.9 546.3 478.7
411.7 350.5 282.9 219.8 142.4 59.8 0
1402.2 1453.6 1527 1612.2 1709.1 1821 1960.8 2115 2208.6 2190.4
2095.5 1980.3 1878.9 1780.7 1659.7 1516.6 1389.2 1350.8 1308.5 1217.5
1077 904 855.9 827.9 805.8 751.8 688.1 621.1 550.9 481.3
416.2 338.2 256.9 191.2 117.7 47.5 0
1402.2 1457.5 1530.3 1619.4 1720.2 1836 1979 2132.5 2210.6 2165
2048 1930.3 1826.2 1725.4 1615.5 1496.5 1393.7 1369 1310.5 1203.8
1032.8 890.3 844.2 809.7 790.8 743.4 687.4 622.4 556.1 491
427.9 344.7 255.6 190.6 95 40.3 0
1402.2 1454.9 1531.6 1620 1720.9 1836 1977.7 2131.9 2215.8 2172.2
2055.1 1936.1 1832.1 1732.6 1625.2 1510.8 1409.3 1385.9 1323.5 1214.2
1038.6 894.9 846.1 806.4 785.6 740.1 687.4 623.7 558.7 494.9
429.2 339.5 253 181.5 93.7 37.1 0
